70 GHz Bulls Eye® SI Evaluation Kit

SI test platform for evaluating Samtec's BE70A 70 GHz, Bulls Eye® double row, high-performance test system.

Overview

The high-density array designs and advanced cabling solutions within Bulls Eye® High-Performance Test System enable optimized performance. Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications. The 70 GHz Bulls Eye® SI Evaluation Kit (REF-213864-01) provides system designers, RF engineers and SI engineers an easy-to-use solution for testing the 70 GHz, Bulls Eye® Double Row, High-Performance Test System.

The 70 GHz Bulls Eye® SI Evaluation Kit delivers a high-quality system with a robust mechanical design. Please contact Samtec’s technical experts at [email protected] or [email protected] for additional information.

Samtec Part No REF-213864-01 Pictured
Samtec Part No REF-213864-01 Pictured

Features

  • Single PCB system with compact form factor
  • Each PCB contains one BE70B (BE70B-J-S-2-04) compression interface that provides easy mating and eliminates soldering
  • Kit comes with four BE70C (BE70C-S-185P-2-02-0305) Bulls Eye® cable assemblies
  • Routes high-frequency referential signals (8 total) from BE70A to Precision RF Compression Mount connectors
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • IC Characterization Kits
  • 112 Gbps PAM4 Transceiver Development Kits
  • FPGA Evaluation Kits
  • FPGA Development Kits

Ordering Information

Please see drawing REF-213864-01 for more detail.

Contact [email protected] for additional ordering information.

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.