SI test platform for evaluating ECUE Products Twinax Cable Assemblies
Overview
As data rates increase, trace length on PCBs decrease. Samtec’s high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The ECUE Flyover® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing FireFly™ Low Profile Micro Flyover System™ Cable Assemblies.
The ECUE Flyover® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.
Features
- Compact form factor
- One ECUE product FireFly™ Low Profile Micro Flyover System™ Cable Assembly
- Supports multiple ECUE product cable length options
- ECUE cable assembly connects to one UEC5-2 and UCC8 connectors set
- Routes high-speed differential pairs (4 total) from UEC5-2/UCC8 connectors to high-precision RF connectors
- Supports multiple high-precision RF connector options (2.4 mm/2.92 mm SMAs)
- Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
- Enable time domain measurements via direct connection to TDR/TDTs
- Enable frequency domain measurements via direct connection to VNAs
Applications
- FPGA/SoC Development Boards
- Industrial
- Servers
- Storage
- Networking
- Test and measurement
- Wired communication
- Wireless communications
Ordering Information
Please see drawing REF-201830-XX for more detail.
Contact [email protected] for additional ordering information.