2.00mm Pitch, Ultra Micro Power Connectors

Samtec’s mPOWER® connector system is the ultimate micro, high-power solution with incredible design flexibility for power-only or power/signal applications. Due to the wide variety of stack heights available, mPOWER® can be easily added to new or existing architectures alongside one of Samtec’s high-speed connector systems for a unique two-piece power and signal/ground solution.

UMPT UMPS Products

Request Free Power Connector Sample

We’re offering instant access to mPOWER®. Shipped in 24 hours, get your free sample and we’ll also include free 3D models, prints, test reports and additional documentation for this product.

Instant Sample

UMPT UMPS Products Sample

We’ll send you one of our most popular Ultra Micro power connector sets to start exploring possibilities in your application.

Get samples

Build your Own

Easily build a part number with guided drop downs to get an electrical sample or a 3D model in a variety of formats.

Configure Terminal

Features

  • Design flexibility as a two-piece system for power/signal applications
  • Up to 18 A per power blade
  • 2–5 power blades on a 2.00 mm pitch
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • 5 mm to 16 mm stack heights
  • Use with Samtec’s high-speed connector systems including: Edge Rate®, AcceleRate® HD, Q Strip®, Q2™, Q Rate®, LP Array™, SEARAY™, SEARAY™ 0.80 mm, Tiger Eye™, Ultra Micro Blade & Beam

Part Number

Add to Cart

Configure Socket

Features

  • Design flexibility as a two-piece system for power/signal applications
  • Up to 18 A per power blade
  • 2–5 power blades on a 2.00 mm pitch
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • 5 mm to 16 mm stack heights
  • Use with Samtec’s high-speed connector systems including: Edge Rate®, AcceleRate® HD, Q Strip®, Q2™, Q Rate®, LP Array™, SEARAY™, SEARAY™ 0.80 mm, Tiger Eye™, Ultra Micro Blade & Beam

Part Number

Add to Cart