292-J-P-EP-ST-CMM-2
50 Ohm SMA 2.92 Jack, Vertical Compression Mount
50 Ohm SMA 2.92 Jack
Features
Vertical, solderless compression
Field replaceable, cost-effective assembly
Stripline or microstrip/CPW transmission
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
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
| Packaging Type: Bag & Tag |