Samtec.com
digikey

ERM6-10-01.5-L-DV-A-K-TR

0.635 mm Edge Rate® Rugged High Speed Terminal Product Specs

ERM6-10-01.5-L-DV-A-K-TR

0.635 mm Edge Rate® Rugged High Speed Terminal
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
  • Additional stack heights in development

  • J lead for standard processing

  • 2-row design; 10–60 positions per row (20–120 total positions)

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications

  • 0.90 mm contact wipe

  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERM6 report below.

  • 5 mm stack height

  • Slim 2.5 mm body width

Specs Kit

Secured form. No spam.

. .
.
.
. .