1.00 mm Mini Edge Card Socket, Vertical
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins polarized
Current rating: 2.2 A max
Voltage rating: 250 VAC/354 VDC max
Optional alignment pin
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
| MEC1-150-02-L-D-A-K | 0 | Tube | 1 | 10 | Packaging | No |
| MEC1-150-02-L-D-A-K-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| MEC1-150-02-S-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| MEC1-150-02-SM-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| MEC1-150-02-FM-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| MEC1-150-02-LM-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| MEC1-150-02-F-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |