.100in/2.54mm Through Hole Dual Beam Receptacle, 12 Pin, 1 Row, Top Entry 160, 10µin Gold/Tin
The BCS series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the BCS utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Application: Single and double row up to 100 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: .100" (2.54 mm)
Special Features: Top and bottom entry pass-through options
Termination: Through-hole
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
| BCS-112-LM-S-DE | 0 | Tube | 1 | 18 | Plating | No |
| BCS-112-T-S-DE | 0 | Tube | 1 | 18 | Plating | No |
| BCS-112-F-S-DE | 0 | Tube | 1 | 18 | Plating | No |
| BCS-112-S-S-DE | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |