demo

CC10L-1012-L

6.35mm (.25 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Loose Piece, PowerStrip™/40 Amps

Features

  • .250" (6.35 mm) pitch

  • Accepts 10 to 12 AWG cable

  • Copper alloy crimp termination contact

  • Loose contacts

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
CC10L-1012-T 0 Reel 1 1400 Plating No
CC10L-1012-S 0 Bulk 1 0 Plating No
Mating Parts
ips6-02-01-l
IPS6-02-01-L

.250" PowerStrip™/40 A Discrete Wire Socket Housing

Add to Cart
ips6-08-01-l
IPS6-08-01-L

.250" PowerStrip™/40 A Discrete Wire Socket Housing

Add to Cart
ips6-06-01-l
IPS6-06-01-L

.250" PowerStrip™/40 A Discrete Wire Socket Housing

Add to Cart
ips6-04-01-l
IPS6-04-01-L

.250" PowerStrip™/40 A Discrete Wire Socket Housing

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.90
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.