digikey

CCH-J-02

Bulls Eye® Low Cost High-Performance Test Point

Features

  • 4:1 density vs SMA

  • 50 ohm compression interface system

  • Bayonet mechanical latch for easy on/off

  • For use with RF25M and RF25S

  • Performance: Up to 20 GHz / 40 Gbps  

  • SMA-like performance at 10% the cost

Packaging Notes
Packaging Type: Bag & Tag
Part-specific Documents
Mates and Related Components

Mating Connectors

RF25S Series Thumbnail Image
RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly
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
Trademarks BULLS EYE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: SINGAPORE. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.