.100in/2.54mm Low Profile Through Hole Socket Strip Receptacle .200in Ht, 16 Pin, 2 Row, Tin, .128in Tail
Features
Application: Single and double row up to 100 pins
Contact System: Dual Leaf
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole
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
| CES-108-01-S-D | 437 | Tube | 1 | 27 | Plating | Yes |
| CES-108-01-G-D | 437 | Tube | 1 | 27 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (27 parts per package) |