DW

  Configure Your Product Using the Options Below

DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

rohs logo

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Configured Part Number