digikey

EHF-110-01-L-D

1.27mm/.050in Shrouded Ejector Header IDC, 20 Pin, 2 Row, 10µin Gold/Tin, Through Hole

The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.

Features

  • .050" (1.27 mm) pitch

  • All common pin counts from 4 to 25

  • Optional caps to lock cable to header

  • Polarization notch

  • Through-hole, right-angle and surface mount

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
EHF-110-01-LM-D 0 Tube 1 20 Plating No
EHF-110-01-F-D 0 Tube 1 20 Plating No
EHF-110-01-SM-D 0 Tube 1 20 Plating No
EHF-110-01-H-D 0 Tube 1 20 Plating No
EHF-110-01-FM-D 0 Tube 1 20 Plating No
EHF-110-01-S-D 0 Tube 1 20 Plating No
Part-specific Documents
Mates and Related Components

Mating Connectors

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FFTP Series Thumbnail Image
FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch
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
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.