2mm Shrouded IDC Ejector Box Header, 20 Pin, 2 Row, 10µin Gold/Tin, Through Hole, TCSD Mate, Pin 1 Omitted
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
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
| EHT-110-01-F-D-01 | 0 | Tube | 1 | 16 | Plating | No |
| EHT-110-01-S-D-01 | 0 | Tube | 1 | 16 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (16 parts per package) |