2mm Shrouded IDC Ejector Box Header, 26 Pin, 2 Row, 30µin Gold/Tin, Through Hole, TCSD Mate
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
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
| EHT-113-01-L-D | 0 | Tube | 1 | 14 | Plating | No |
| EHT-113-01-TM-D | 0 | Tube | 1 | 14 | Plating | No |
| EHT-113-01-SM-D | 0 | Tube | 1 | 14 | Plating | No |
| EHT-113-01-F-D | 0 | Tube | 1 | 14 | Plating | No |
| EHT-113-01-H-D | 0 | Tube | 1 | 14 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (14 parts per package) |