digikey

EHT-122-01-L-D

2mm Shrouded IDC Ejector Box Header, 44 Pin, 2 Row, 10µin Gold/Tin, Through Hole, TCSD Mate

Features

  • 2.00 mm (.0787") pitch

  • Optional caps to lock cable to header

  • Polarization notch

  • Through-hole, right-angle and surface mount

  • All common pin counts from 5 to 25

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
EHT-122-01-FM-D 0 Tube 1 9 Plating No
EHT-122-01-F-D 0 Tube 1 9 Plating No
EHT-122-01-H-D 0 Tube 1 9 Plating No
EHT-122-01-S-D 0 Tube 1 9 Plating No
EHT-122-01-SM-D 0 Tube 1 9 Plating No
Part-specific Documents
Mates and Related Components

Mating Connectors

TCSD Series Thumbnail Image
TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.