demo

ESW

.100" Elevated Socket Strip

Features

  • Application: Elevated single and double row up to 72 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Termination: Through-hole

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSS Series Thumbnail Image
HTSS

.100" High-Temp Shrouded Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

LCW Series Thumbnail Image
LCW

.100" Friction Lock Terminal Strip

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSSH Series Thumbnail Image
TSSH

.100" End Shrouded Terminal Strip

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
DW-01-14-L-S-1070 ESW-101-12-L-S .100" (2.54 mm) 38.23 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1075 ESW-101-12-L-S .100" (2.54 mm) 38.35 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1080 ESW-101-12-L-S .100" (2.54 mm) 38.48 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1085 ESW-101-12-L-S .100" (2.54 mm) 38.61 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1090 ESW-101-12-L-S .100" (2.54 mm) 38.74 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1095 ESW-101-12-L-S .100" (2.54 mm) 38.86 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1100 ESW-101-12-L-S .100" (2.54 mm) 38.99 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1105 ESW-101-12-L-S .100" (2.54 mm) 39.12 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1110 ESW-101-12-L-S .100" (2.54 mm) 39.24 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1115 ESW-101-12-L-S .100" (2.54 mm) 39.37 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1120 ESW-101-12-L-S .100" (2.54 mm) 39.50 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1125 ESW-101-12-L-S .100" (2.54 mm) 39.62 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1130 ESW-101-12-L-S .100" (2.54 mm) 39.75 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1135 ESW-101-12-L-S .100" (2.54 mm) 39.88 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1140 ESW-101-12-L-S .100" (2.54 mm) 40.01 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1145 ESW-101-12-L-S .100" (2.54 mm) 40.13 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1150 ESW-101-12-L-S .100" (2.54 mm) 40.26 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1155 ESW-101-12-L-S .100" (2.54 mm) 40.39 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1160 ESW-101-12-L-S .100" (2.54 mm) 40.51 1 Through-Hole Vertical Board Stacking
DW-01-14-L-S-1165 ESW-101-12-L-S .100" (2.54 mm) 40.64 1 Through-Hole Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.