1.00 mm One-Piece Interface
Features
Optional rugged screw downs, weld tab and alignment pins
Single and double row design up to 100 pins
Elevated profile: 3 mm, 6 mm, 10 mm
1.00 mm (.0394") pitch
Current rating: 2.8 A max
Voltage rating: 220 VAC/311 VDC max
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
| FSI-110-06-L-D-E-AD-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FSI-110-06-L-D-E-AD-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| FSI-110-06-S-D-E-AD | 0 | Tube | 1 | 23 | Plating | No |
| FSI-110-06-LM-D-E-AD | 0 | Tube | 1 | 23 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (23 parts per package) |