Tube |
1 |
23 |
Packaging |
No |
|
0 |
Tape & Reel |
1 |
200 |
Packaging |
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
Tube |
1 |
23 |
Packaging |
False |
|
0 |
Tape & Reel |
1 |
200 |
Packaging |
False |
|
0 |
Bulk |
1 |
0 |
Plating |
False |
Packaging Notes |
---|
Packaging Type: Tape & Reel (200 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Packaging Notes |
---|
Packaging Type: Tape & Reel (200 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Optional polarization for single or double row design up to 80 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount