.050" x .100" Pitch Systems

Micro pitch .050" x .100" pitch terminals and sockets, high-density pin and socket systems with a choice of stack heights.

Features

  • Standard and high-temp designs

  • Low profile and skyscraper board stacking

  • Optional polarization, alignment pins and locking clips

  • Flex shroud available

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

DWM

.050" x .100" Flex Stack, Flexible Micro Board Stacker
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
DWM Series Thumbnail Image

FTR

Surface Mount Micro Header, 0.050" x 0.100" Pitch
Features
  • Application: Optional polarization for single or double row design up to 80 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Special Features: Locking clip option available for most rugged requirements

  • Termination: Surface mount

FTR Series Thumbnail Image

HDWM

.050" X .100" Flex Stack, High-Temp Micro Board Stacker
Features
  • Application: Optional polarization for single or double row design up to 100 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Special Features: Locking clip option available for most rugged requirements

  • Termination: Through-hole, surface mount

HDWM Series Thumbnail Image

HMTMS

.050" x .100" High-Temp Variable Post Height Micro Terminal Strip
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
HMTMS Series Thumbnail Image

HTMS

Through-hole Micro Header, 0.050" x 0.100" Pitch
Features
  • Application: Optional polarization for single or double row design up to 100 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

HTMS Series Thumbnail Image

MTMS

.050" x .100" Variable Post Height Micro Terminal Strip
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
MTMS Series Thumbnail Image

RSM

Surface-Mount Micro Socket, 0.050" x 0.100" Pitch
Features
  • Application: Single or double row design up to 72 pins

  • Contact System: Dual Beam

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Surface mount

RSM Series Thumbnail Image

SLM

Through-Hole Micro Socket, 0.050" x 0.100" Pitch
Features
  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

SLM Series Thumbnail Image

SMS

Through-Hole Micro Socket, 0.050" x 0.100" Pitch
Features
  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

SMS Series Thumbnail Image

TMS

Through-hole Micro Header, 0.050" x 0.100" Pitch
Features
  • Application: Optional polarization for single or double row design up to 100 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

TMS Series Thumbnail Image

TML

.050" X .100" Shrouded Terminal Strip
Features
  • Application: Optional polarization for double row design up to 80 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .050" (1.27 mm)

  • Special Features: Locking clip option available for most rugged requirements

  • Termination: Through-hole, surface mount

TML Series Thumbnail Image

ZML

.050" x .100" Micro Shrouded Terminal Strip
Features
  • Application: Elevated double row design up to 80 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole, surface mount

ZML Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical