demo

Micro Low Profile Header Strips

The FTS is a super-low profile header strip on a 0.050" (1.27mm) pitch. Available in single and double row versions, the FTS features either surface mount or through hole termination. It is available with end shrouds and alignment pins for easy installation.

Features

  • Available in surface mount and through-hole tails

  • Available with various post heights

  • Cost saving flash gold plating available

  • End shroud option available

  • Micro low profile header

  • Vertical row configuration

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

CLP Series Thumbnail Image
CLP

Low Profile Dual-Wipe Socket, .050" Pitch

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FLE Series Thumbnail Image
FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

FFTP Series Thumbnail Image
FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
FTS-102-03-F-DV-TR CLP-102-02-F-D-TR-BE .050" (1.27 mm) 3.560 4 Surface Mount Vertical Board Stacking
FTS-102-02-F-DV-TR FLE-102-01-G-DV-TR .050" (1.27 mm) 5.21 4 Surface Mount Vertical Board Stacking
FTS-102-03-F-DV CLP-102-02-F-D-BE .050" (1.27 mm) 3.53 4 Surface Mount Vertical Board Stacking
FTS-102-02-L-DV FLE-102-01-G-DV .050" (1.27 mm) 5.82 4 Surface Mount Vertical Board Stacking
FTS-103-02-F-DV-TR FLE-103-01-G-DV-A-TR .050" (1.27 mm) 5.820 6 Surface Mount Vertical Board Stacking
FTS-103-03-F-DV-TR CLP-103-02-F-D-TR-BE .050" (1.27 mm) 3.560 6 Surface Mount Vertical Board Stacking
FTS-103-03-F-DV CLP-103-02-F-D-BE .050" (1.27 mm) 3.53 6 Surface Mount Vertical Board Stacking
FTS-103-02-L-DV FLE-103-01-G-DV .050" (1.27 mm) 5.82 6 Surface Mount Vertical Board Stacking
FTS-104-03-F-DV-TR CLP-104-02-F-D-TR-BE .050" (1.27 mm) 3.560 8 Surface Mount Vertical Board Stacking
FTS-104-02-F-DV-TR FLE-104-01-G-DV-A-TR .050" (1.27 mm) 5.21 8 Surface Mount Vertical Board Stacking
FTS-104-03-F-DV CLP-104-02-F-D-BE .050" (1.27 mm) 3.53 8 Surface Mount Vertical Board Stacking
FTS-104-02-L-DV FLE-104-01-G-DV .050" (1.27 mm) 5.82 8 Surface Mount Vertical Board Stacking
FTS-105-03-F-DV-TR CLP-105-02-F-D-TR-BE .050" (1.27 mm) 3.560 10 Surface Mount Vertical Board Stacking
FTS-105-02-F-DV-TR FLE-105-01-G-DV-A-TR .050" (1.27 mm) 5.21 10 Surface Mount Vertical Board Stacking
FTS-105-03-F-DV CLP-105-02-F-D-BE .050" (1.27 mm) 3.53 10 Surface Mount Vertical Board Stacking
FTS-105-02-L-DV FLE-105-01-G-DV .050" (1.27 mm) 5.82 10 Surface Mount Vertical Board Stacking
FTS-106-02-F-DV-TR FLE-106-01-G-DV-A-TR .050" (1.27 mm) 5.820 12 Surface Mount Vertical Board Stacking
FTS-106-03-F-DV-TR CLP-106-02-F-D-TR-BE .050" (1.27 mm) 3.56 12 Surface Mount Vertical Board Stacking
FTS-106-03-F-DV CLP-106-02-F-D-BE .050" (1.27 mm) 3.53 12 Surface Mount Vertical Board Stacking
FTS-106-02-L-DV FLE-106-01-G-DV .050" (1.27 mm) 5.82 12 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.