GPPC-RA-SM
Magnum RF® Ganged, Multi-Port SMPM Block, Right-Angle
Features
Right-angle, extremely low profile - 3.94 mm (.155") body height
Belly-to-belly, surface mount PCB connection for maximum density
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.