demo

HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

Features

  • 75 ohm impedance

  • Optimized for 12G-SDI Broadcast Video solutions

  • Low profile, right-angle mixed technology die cast bulkhead jack

  • Designed for use in pick-and-place machines for high-volume manufacturing

  • For (1.60 mm) .062" PCB or (3.18 mm) .125" PCB

Configure your product using the options below

Configured Part Number

reserve logo
Prints and Footprints
Mates and Related Components

Related Components

HDBNC-BH Series Thumbnail Image
HDBNC-BH

75 Ohm High-Density BNC Bulkhead Jack, Through-hole

HDBNC-CA Series Thumbnail Image
HDBNC-CA

75 Ohm High-Density BNC Plug, Cable Connector

HDBNC-EM Series Thumbnail Image
HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount

HDBNC-TH Series Thumbnail Image
HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole

Mating Connectors

RFA6T Series Thumbnail Image
RFA6T

75 Ohm RF Cable Assembly, RG 6 Cable

RFB6T Series Thumbnail Image
RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

RFB8T Series Thumbnail Image
RFB8T

75 Ohm RF Cable Assembly, 1855A Cable

Product Image for RFC8T-
RFC8T

12G-SDI 75 Ohm Cable Assembly, 4855R Cable

Product Image for RFC6T-
RFC6T

12G-SDI 75 Ohm Cable Assembly, 4694R Cable
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.