demo

HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

The HLE is a cost-effective surface-mount or through-hole socket strip. Using the Tiger Beam™ contact, the HLE is an Extended Life Product™, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.

Features

  • Application: Double row up to 100 pins

  • Contact System: Tiger Beam™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

TLW Series Thumbnail Image
TLW

.100" Low Profile Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TSM-102-04-F-DV HLE-102-02-F-DV .100" (2.54 mm) 7.47 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
HW-02-16-F-D-250-SM HLE-102-02-F-DV .100" (2.54 mm) 10.03 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-255-SM HLE-102-02-F-DV .100" (2.54 mm) 10.16 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-260-SM HLE-102-02-F-DV .100" (2.54 mm) 10.29 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-265-SM HLE-102-02-F-DV .100" (2.54 mm) 10.41 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-270-SM HLE-102-02-F-DV .100" (2.54 mm) 10.54 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-275-SM HLE-102-02-F-DV .100" (2.54 mm) 10.67 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-280-SM HLE-102-02-F-DV .100" (2.54 mm) 10.80 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-285-SM HLE-102-02-F-DV .100" (2.54 mm) 10.92 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-290-SM HLE-102-02-F-DV .100" (2.54 mm) 11.05 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-295-SM HLE-102-02-F-DV .100" (2.54 mm) 11.18 4 Surface Mount Vertical Board Stacking
HW-02-16-F-D-300-SM HLE-102-02-F-DV .100" (2.54 mm) 11.30 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-305-SM HLE-102-02-F-DV .100" (2.54 mm) 11.43 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-310-SM HLE-102-02-F-DV .100" (2.54 mm) 11.56 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-315-SM HLE-102-02-F-DV .100" (2.54 mm) 11.68 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-320-SM HLE-102-02-F-DV .100" (2.54 mm) 11.81 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-325-SM HLE-102-02-F-DV .100" (2.54 mm) 11.94 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-330-SM HLE-102-02-F-DV .100" (2.54 mm) 12.07 4 Surface Mount Vertical Board Stacking
HW-02-17-F-D-335-SM HLE-102-02-F-DV .100" (2.54 mm) 12.19 4 Surface Mount Vertical Board Stacking
HW-02-08-F-D-340-SM HLE-102-02-F-DV .100" (2.54 mm) 12.32 4 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.