demo

HPW

.200" Power Board Stacker

Features

  • Contact System: .045" (1.14 mm) square post

  • Orientation: Vertical

  • Pitch: .200" (5.08 mm)

  • Termination: Through-hole, surface mount

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

HPF Series Thumbnail Image
HPF

.200" Power Socket Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
HPW-02-04-T-S-300-145 HPF-02-01-T-S .200" (5.08 mm) 16.51 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-350-145 HPF-02-01-T-S .200" (5.08 mm) 17.78 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-620-145 HPF-02-01-T-S .200" (5.08 mm) 24.638 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-790-145 HPF-02-01-T-S .200" (5.08 mm) 28.956 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-440-145 HPF-02-01-T-S .200" (5.08 mm) 20.066 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-260-145 HPF-02-01-T-S .200" (5.08 mm) 15.494 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-270-145 HPF-02-01-T-S .200" (5.08 mm) 15.748 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-340-145 HPF-02-01-T-S .200" (5.08 mm) 17.526 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-490-145 HPF-02-01-T-S .200" (5.08 mm) 21.336 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-690-145 HPF-02-01-T-S .200" (5.08 mm) 26.416 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-730-145 HPF-02-01-T-S .200" (5.08 mm) 27.432 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-760-145 HPF-02-01-T-S .200" (5.08 mm) 28.194 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-800-145 HPF-02-01-T-S .200" (5.08 mm) 29.21 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-580-145 HPF-02-01-T-S .200" (5.08 mm) 23.622 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-670-145 HPF-02-01-T-S .200" (5.08 mm) 25.908 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-280-145 HPF-02-01-T-S .200" (5.08 mm) 16.002 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-380-145 HPF-02-01-T-S .200" (5.08 mm) 18.542 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-420-145 HPF-02-01-T-S .200" (5.08 mm) 19.558 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-610-145 HPF-02-01-T-S .200" (5.08 mm) 24.384 2 Power Pins Vertical Board Stacking
HPW-02-04-T-S-680-145 HPF-02-01-T-S .200" (5.08 mm) 26.162 2 Power Pins Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.