digikey

5mm (.1969 Inch) Pitch High Power Wire to Board Header Cable Connector Crimp Housings, Socket / Female, Latching, PowerStrip™/30 Amps

Features

  • 14 to 16 AWG cable

  • 5.00 mm (.1969") pitch

  • Plastic latches

  • Single Row

Packaging Notes
Packaging Type: Bulk
Part-specific Documents
Mating Parts
cc46l-1416-01-t
CC46L-1416-01-T

5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece

Add to Cart
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
HTS Code 8538.90
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
California Proposition 65 No Warning
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.