demo

.100" Mini Mate® Isolated Power Connector Socket Strip

Features

  • Vertical through-hole and surface mount, right-angle through-hole

  • .100" (2.54 mm) pitch

  • Current rating: 5.9 A max

  • Voltage rating: 700 VAC/990 VDC max

  • Double row

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

IPT1 Series Thumbnail Image
IPT1

.100" Mini Mate® Isolated Power Connector Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
IPT1-105-01-L-D-VS IPS1-105-01-L-D-VS .100" (2.54 mm) 13.59 10 Surface Mount Vertical Board Stacking
IPT1-110-01-L-D-VS IPS1-110-01-L-D-VS .100" (2.54 mm) 13.59 20 Surface Mount Vertical Board Stacking
IPT1-115-01-L-D-VS IPS1-115-01-L-D-VS .100" (2.54 mm) 13.59 30 Surface Mount Vertical Board Stacking
IPT1-120-01-L-D-VS IPS1-120-01-L-D-VS .100" (2.54 mm) 13.59 40 Surface Mount Vertical Board Stacking
IPT1-125-01-L-D-VS IPS1-125-01-L-D-VS .100" (2.54 mm) 13.59 50 Surface Mount Vertical Board Stacking
IPT1-105-01-L-D-RA IPS1-105-01-L-D-RA .100" (2.54 mm) 10 Through-Hole Coplanar
IPT1-105-01-L-D IPS1-105-01-L-D-RA .100" (2.54 mm) 10 Through-Hole Right Angle
IPT1-105-01-L-D IPS1-105-01-L-D .100" (2.54 mm) 11.05 10 Through-Hole Vertical Board Stacking
IPT1-105-02-L-D IPS1-105-01-L-D .100" (2.54 mm) 14.00 10 Through-Hole Vertical Board Stacking
IPT1-105-03-L-D IPS1-105-01-L-D .100" (2.54 mm) 16.00 10 Through-Hole Vertical Board Stacking
IPT1-105-04-L-D IPS1-105-01-L-D .100" (2.54 mm) 17.00 10 Through-Hole Vertical Board Stacking
IPT1-105-05-L-D IPS1-105-01-L-D .100" (2.54 mm) 19.00 10 Through-Hole Vertical Board Stacking
IPT1-105-06-L-D IPS1-105-01-L-D .100" (2.54 mm) 20.00 10 Through-Hole Vertical Board Stacking
IPT1-105-07-L-D IPS1-105-01-L-D .100" (2.54 mm) 25.00 10 Through-Hole Vertical Board Stacking
IPT1-105-08-L-D IPS1-105-01-L-D .100" (2.54 mm) 30.00 10 Through-Hole Vertical Board Stacking
IPT1-105-09-L-D IPS1-105-01-L-D .100" (2.54 mm) 35.00 10 Through-Hole Vertical Board Stacking
IPT1-110-01-L-D-RA IPS1-110-01-L-D-RA .100" (2.54 mm) 20 Through-Hole Coplanar
IPT1-110-01-L-D IPS1-110-01-L-D-RA .100" (2.54 mm) 20 Through-Hole Right Angle
IPT1-110-01-L-D IPS1-110-01-L-D .100" (2.54 mm) 11.05 20 Through-Hole Vertical Board Stacking
IPT1-110-02-L-D IPS1-110-01-L-D .100" (2.54 mm) 14.00 20 Through-Hole Vertical Board Stacking
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.