0.80 mm SFP+ Edge Card Connector
Features
Press-fit or through-hole solder leads on cages
20, 30, or 70 I/Os
2x10 position for SFP, SFP+ transceivers
2x10, 2x15 and 2x35 for XENPAK and XFP transceivers
Available individually or as a kit (SFPK Series)
Connectors and cage available
Mates with SFP, SFP+, XFP or XENPAK transceivers
Current rating: 2 A max
Voltage rating: 275 VAC/388 VDC max
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
| MECT-110-01-M-D-RA1-FR | 0 | Tape & Reel | 500 | 500 | Packaging | No |
| MECT-110-01-M-D-RA1-TR | 0 | Tape & Reel | 1 | 500 | Packaging | No |
| MECT-110-01-S-D-RA1 | 0 | Tube | 1 | 52 | Plating | No |
| MECT-110-01-MM-D-RA1 | 0 | Tube | 1 | 52 | Plating | No |
| MECT-110-01-SM-D-RA1 | 0 | Tube | 1 | 52 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (52 parts per package) |