demo

MMCXV-TH

50 Ohm MMCX High-Vibration Jack or Plug, Through-hole

Features

  • 50 ohm impedance

  • High-vibration MMCX for rugged applications

  • Performance to 6 GHz

  • Vertical and right-angle through-hole termination

  • Non-magnetic option available for medical and aerospace applications

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Related Components

Series Image for MMCXV-CA
MMCXV-CA

50 Ohm MMCX High-Vibration Jack or Plug, Cable Termination

MMCXV-EM Series Thumbnail Image
MMCXV-EM

50 Ohm MMCX High-Vibration Jack, Edge Mount

Mating Connectors

RF174 Series Thumbnail Image
RF174

50 Ohm RF Cable Assembly, RG 174 Cable

RF178 Series Thumbnail Image
RF178

50 Ohm RF Cable Assembly, RG 178 Cable

RF316 Series Thumbnail Image
RF316

50 Ohm RF Cable Assembly, RG 316 Cable

GRF7H-C Series Thumbnail Image
GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.