digikey

QRF8-026-07.0-L-D-A

0.80 mm Q Rate® Slim Body Ground Plane Socket

Features

  • 7 mm–14 mm stack heights

  • Extended Life Product™ (E.L.P.™)

  • Integral ground/power plane

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
QRF8-026-07.0-L-D-A-FR 0 Bulk 1 0 Packaging No
QRF8-026-07.0-L-D-A-TR 0 Tape & Reel 1 0 Packaging No
QRF8-026-07.0-S-D-A 0 Tray 1 80 Plating No
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
qrm8-026-07.0-l-d-a
QRM8-026-07.0-L-D-A

0.80 mm High-Speed Edge Card Connector, Vertical

Add to Cart
qrm8-026-05.0-l-d-a
QRM8-026-05.0-L-D-A

0.80 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Add to Cart
qrm8-026-02.0-l-d-a
QRM8-026-02.0-L-D-A

0.80 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Add to Cart
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
Trademarks Q RATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.