.8mm High-Speed 28Gbps Ground Plane Receptacle Connector, 156 Pin, 5mm Body Height, 10µin Gold/Tin, Guide Post
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
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
| QRF8-078-05.0-S-D-A-GP | 0 | Tray | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (32 parts per package) |