QTE - 0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip

The QTE series is a 0.80 mm pitch low profile, surface mount header with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QTE uses a blade and beam contact design.

Features

  • 0.80 mm (.0315") pitch

  • Up to 200 positions

  • 5 mm–30 mm stack heights

  • 28 Gbps NRZ performance

0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Mates and Related Components

Related Components

qte differential pair connector
QTE-DP

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Mating Connectors

QSE-EM Series Thumbnail Image
QSE-EM

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

EQCD Series Thumbnail Image
EQCD

0.80 mm Q Strip® Coax Cable Assembly

QSE Series Thumbnail Image
QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

Test Reports
Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
QTE-020-05-C-D-A QSE-020-01-C-D-A 0.80 mm (.0315") 16.00 40 Vertical Board Stacking 28 Gbps NRZ
QTE-020-03-C-D-A QSE-020-01-C-D-A 0.80 mm (.0315") 11.00 40 Vertical Board Stacking 28 Gbps NRZ
QTE-020-04-C-D-A QSE-020-01-C-D-A 0.80 mm (.0315") 16.00 40 Vertical Board Stacking 28 Gbps NRZ
QTE-040-04-C-D-A QSE-040-01-C-D-A 0.80 mm (.0315") 16.00 80 Vertical Board Stacking 28 Gbps NRZ
QTE-040-05-C-D-A QSE-040-01-C-D-A 0.80 mm (.0315") 16.00 80 Vertical Board Stacking 28 Gbps NRZ
QTE-040-03-C-D-A QSE-040-01-C-D-A 0.80 mm (.0315") 11.00 80 Vertical Board Stacking 28 Gbps NRZ
QTE-040-07-C-D-A QSE-040-01-C-D-A 0.80 mm (.0315") 25.00 80 Vertical Board Stacking 28 Gbps NRZ
QTE-060-04-C-D-A QSE-060-01-C-D-A 0.80 mm (.0315") 16.00 120 Vertical Board Stacking 28 Gbps NRZ
QTE-060-07-C-D-A QSE-060-01-C-D-A 0.80 mm (.0315") 25.00 120 Vertical Board Stacking 28 Gbps NRZ
QTE-060-03-C-D-A QSE-060-01-C-D-A 0.80 mm (.0315") 11.00 120 Vertical Board Stacking 28 Gbps NRZ
QTE-080-120-05-L-D-A QSE-080-120-01-L-D-A 0.80 mm (.0315") 19.00 160 Vertical Board Stacking 28 Gbps NRZ
QTE-080-120-07-L-D-A QSE-080-120-01-L-D-A 0.80 mm (.0315") 25.00 160 Vertical Board Stacking 28 Gbps NRZ
QTE-014-01-L-D-DP-A QSE-014-01-L-D-DP-A 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-014-01-L-D-DP-A-K-TR QSE-014-01-L-D-DP-A-K-TR 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-014-01-F-D-DP-A QSE-014-01-F-D-DP-A 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-014-01-F-D-DP-A-K-TR QSE-014-01-F-D-DP-A-K-TR 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-014-01-C-D-DP-A QSE-014-01-C-D-DP-A 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-014-01-C-D-DP-A-K-TR QSE-014-01-C-D-DP-A-K-TR 0.80 mm (.0315") 5.00 28 Surface Mount Parallel 28 Gbps NRZ
QTE-020-01-L-D-A-K-TR QSE-020-01-L-D-A-K-TR 0.80 mm (.0315") 5.00 40 Surface Mount Parallel 28 Gbps NRZ
QTE-020-02-L-D-A QSE-020-01-L-D-A 0.80 mm (.0315") 8.00 40 Surface Mount Parallel 28 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.