digikey

Acclimate™ IP68 Sealed Ethernet Cable Plug, Field Termination Kit

Features

  • -01: For cable outside diameter range of 05.00 mm to 05.75 mm

  • -02: For cable outside diameter range of 05.75 mm to 06.50 mm

  • Available for long cable run and small-opening applications

  • Ethernet field termination kit

Packaging Notes
Packaging Type: Bag & Tag
Part-specific Documents
Mates and Related Components

Mating Connectors

RPBE Series Thumbnail Image
RPBE

AccliMate™ IP68 Sealed Rectangular Ethernet Panel Receptacle

RPCE Series Thumbnail Image
RPCE

AccliMate™ IP68 Sealed Rectangular Ethernet Panel Cable Assembly
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.