.050" SEARAY™ High-Speed High-Density Riser, 85 Ohm
Features
85 ohm
Up to 40.00 mm stack
SEARAY™ riser
Current rating: 1.4 A max
Voltage rating: 240 VAC/ 339 VDC max
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.