1.00 mm Single Row One-Piece Interface
Features
Optional rugged Screw Downs
Single row design up to 30 pins
Current rating: 2.3 A max
Voltage rating: 250 VAC/354 VDC max
1.00 mm (.0394") pitch
Low profile: 1.65 mm
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
| SEI-110-02-GF-S-E-AT-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SEI-110-02-GF-S-E-AT-TR | 0 | Tape & Reel | 1 | 1025 | Packaging | No |
| SEI-110-02-G-S-E-AT | 0 | Tube | 1 | 24 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (24 parts per package) |