demo

SLW

.100" Tiger Buy™ Low Profile Socket Strip

Features

  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

TLW Series Thumbnail Image
TLW

.100" Low Profile Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TLW-101-06-L-S SLW-101-01-L-S .100" (2.54 mm) 6.10 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-125 SLW-101-01-L-S .100" (2.54 mm) 6.35 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-130 SLW-101-01-L-S .100" (2.54 mm) 6.48 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-145 SLW-101-01-L-S .100" (2.54 mm) 6.86 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-135 SLW-101-01-L-S .100" (2.54 mm) 6.60 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-140 SLW-101-01-L-S .100" (2.54 mm) 6.73 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-150 SLW-101-01-L-S .100" (2.54 mm) 6.99 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-155 SLW-101-01-L-S .100" (2.54 mm) 7.11 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-160 SLW-101-01-L-S .100" (2.54 mm) 7.24 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-170 SLW-101-01-L-S .100" (2.54 mm) 7.49 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-165 SLW-101-01-L-S .100" (2.54 mm) 7.37 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-180 SLW-101-01-L-S .100" (2.54 mm) 7.75 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-175 SLW-101-01-L-S .100" (2.54 mm) 7.62 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-185 SLW-101-01-L-S .100" (2.54 mm) 7.87 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-155 SLW-101-01-L-S .100" (2.54 mm) 8.13 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-150 SLW-101-01-L-S .100" (2.54 mm) 8.00 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-160 SLW-101-01-L-S .100" (2.54 mm) 8.26 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-165 SLW-101-01-L-S .100" (2.54 mm) 8.38 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-175 SLW-101-01-L-S .100" (2.54 mm) 8.64 1 Through-Hole Vertical Board Stacking
MTSW-101-07-L-S-170 SLW-101-01-L-S .100" (2.54 mm) 8.51 1 Through-Hole Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.