50 Ohm SMA Jack Board Connector
SMA is a subminiature interconnect with screw-type coupling. SMA is intermateable with 2.92 mm and 3.50 mm connectors and is ideal for size, performance and cost-critical applications. Operating frequency reaches 18 GHz, with extended frequency versions to 26.5 GHz also available.
Features
50 ohm impedance
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
Performance to 18 GHz (26.5 GHz options also available)
Through-hole, surface mount, mixed technology or edge mount
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
Catalog Pages
Prints and Footprints
| Footprints may be located on the Print. If not, please contact Customer Engineering Support. |
Mates and Related Components
Related Components
Mating Connectors
Test Reports
Full Mated Sets
?
More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
| Part Number | Mating Part Number | Reserve | Pitch | Mated Stack Height | Positions | Board Termination | Mating Orientation | Product Data Rate |
|---|---|---|---|---|---|---|---|---|
| SMA-P-C-H-ST-CA1 | CAT-RF-FER-01 | |||||||
| SMA-J-P-H-ST-TH1 | ||||||||
| SMA-J-P-H-ST-EM1 | ||||||||
| SMA-J-P-H-ST-PN2 | ||||||||
| SMA-P-C-H-RA-CA1 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH2 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH1 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH3 | ||||||||
| SMA-J-C-H-ST-BR1 | ||||||||
| SMA-J-C-H-ST-SB1 | ||||||||
| SMA-J-W-H-ST-BHA | ||||||||
| SMA-J-C-GF-ST-S10 | ||||||||
| SMA-P-C-GF-ST-C10 |
Tech Library
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?