demo

50 Ohm SMP Plug, Mixed Technology

Features

  • Performance to 40 GHz

  • Enhanced design improves performance for true DC to 40 GHz capability

  • 50 ohm impedance

  • Compensates for misalignment in X and Y directions

  • Full detent, limited detent, smooth bore or catcher's mitt

  • Mixed technology with standard surface mount (versus swept contact) for best performance

  • Board thickness options: (1.60 mm) .062” or (2.36 mm) .093”

  • Push-on interface for quick installation, or blind mate

  • Cable-to-board or board-to-board applications

Configure your product using the options below

Configured Part Number

reserve logo
Prints and Footprints
Mates and Related Components

Related Components

smp edge mount rf connector
SMP-EM

50 Ohm SMP Plug, Edge Mount

smp rf connector
SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-B Series Thumbnail Image
SMP-B

50 Ohm SMP Jack, Bullet Adaptor

SMP-CA Series Thumbnail Image
SMP-CA

50 Ohm SMP Jack, Cable Termination

50 Ohm SMP Plug, Surface Mount
SMP-SM

50 Ohm SMP Plug, Surface Mount

SMP-TH Series Thumbnail Image
SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM Series Thumbnail Image
SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.