SMP3-MT
50 Ohm SMP3 Plug to 65 GHz, Mixed Technology
Features
Miniature push-on connectors; 30% smaller than SMPM
Straight plug board connector with mixed technology termination
Full detent, smooth bore or catcher's mitt for varying retention forces
Low VSWR
Bullet adapter in development for 5mm stack height
SMP3 is similar to SMPS but not intermatable. Contact [email protected]
Right-angle jack cable connector available on .047”, 29 AWG millimeter wave cable (RF047-A)
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.