.050" X .100" Shrouded Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical, right-angle
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
Application: Optional polarization for double row design up to 80 pins
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
| TML-125-02-T-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-125-02-L-D | 0 | Tube | 1 | 35 | Plating | No |
| TML-125-02-G-D | 0 | Bulk | 1 | 0 | Plating | No |
| TML-125-02-SM-D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |