Tape & Reel |
575 |
575 |
Packaging |
No |
|
0 |
Tape & Reel |
1 |
575 |
Packaging |
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
Tape & Reel |
575 |
575 |
Packaging |
False |
|
0 |
Tape & Reel |
1 |
575 |
Packaging |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Termination: Through-hole, surface mount