478 |
Tube |
1 |
28 |
Plating |
Yes |
|
478 |
Tube |
1 |
28 |
Plating |
Yes |
|
478 |
Tube |
1 |
28 |
Plating |
Yes |
|
478 |
Tube |
1 |
28 |
Plating |
Yes |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
?This part number is one of more than 200,000 connectors and cables in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
478 |
Tube |
1 |
28 |
Plating |
True |
|
478 |
Tube |
1 |
28 |
Plating |
True |
|
478 |
Tube |
1 |
28 |
Plating |
True |
|
478 |
Tube |
1 |
28 |
Plating |
True |
Packaging Notes |
---|
Packaging Type: Tube (28 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Choice of standard post heights provide solutions to mate with any Samtec socket
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Pitch: .100" (2.54 mm)
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, horizontal
Termination: Surface mount, mixed technology
Special Features: Designed specifically for surface mount applications with many options to facilitate processing