UCC8
FireFly™ Positive Latching Receptacle
This FireFly™ positive latching receptacle is one part of a two-piece connector system with a tiny footprint on the board and interchageable for both copper and optical Flyover® cable assemblies. The receptacle is designed to secure the FireFly™ cable assembly to the board with weld tabs that significantly increase the sheer resistance of the connector to the PCB. It not only provides rugged mechanical support but also optional power and low speed communications.
Features
Power and low-speed control signal communications
Available in 10 positions
Selective gold plated contacts
Standard alignment pins and weld tabs
Part of the 2-piece connector set for FireFly™ optical and copper systems
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.