185

Product Specs
  Configure Your Product Using the Options Below

50 Ohm 1.85 mm Jack, Compression Mount

Configured Part Number
Features

  • Alignment features: with the addition of fiducials to the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Compression mount, Stripline or Microstrip
  • Solderless vertical launch, field replaceable
  • Threaded
  • Performance to 65 GHz
  • Ideal for high-performance test applications
  • Intermateable with 2.40 mm
  • Air dielectric for low VSWR and insertion loss
Specs Kit

Secured form. No spam.

. .
.
.
. .
As the COVID-19 pandemic (mostly) fades in to the past, individuals are slowly (or quickly) returning to their pre-pandemic lifestyles. Tourists are returning to airports, cruise ships and hotels. Weddings […] The post electronica 2022 Review – An Interview with Samtec’s Doug Wat...
This month we added additional capabilities for users to manage order dates online, enhanced the ability to search part numbers, added a couple of new pieces of product literature, and […] The post Here are the November 2022 Website Updates to Samtec.com appeared first on The Sam...
Samtec recently released Magnum RF™, which are ganged, multi-position SMPM blocks and cable assemblies for millimeter-wave applications. Magnum RF is ideal when space is limited and a high operating frequency […] The post Ganged SMPM: New High Density, Push-On RF Solutions appea...
Beyond the construction of the connector, another factor that is crucial to the performance of the connector on the printed circuit board is the quality of the connector solder joints. […] The post Practical Guidelines To Achieve Quality Connector Solder Joints: Part Three appear...
Thanksgiving has always been a time for togetherness, for being with those you care about, and for celebrating another year. However, there are times when being together is not possible. […] The post Away from Home for Thanksgiving appeared first on The Samtec Blog....