Performance to 40 GHz
Vertical or edge launch, solderless compression
Stripline or microstrip/CPW transmission
Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
Alignment features (vertical): with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Ideal for high-performance test applications
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
High-frequency Precision RF interconnects to 40 GHz
Features
Evaluation and Development Kits
Vertical Compression Mount SI Evaluation Kit
Vertical compression mount RF connectors feature pre-compressed spring contacts pressed onto gold plated PCB contact pads via precision mounting hardware. Key advantages include improved signal integrity, flexibility and reliability. The Vertical Compression Mount SI Evaluation Kit (REF-228591-XX) provides RF engineers an easy-to-use solution for testing various vertical compression mount RF connectors offered by Samtec. The kit routes stripline traces between pairs of various Precision RF Compression Mount options (1.35mm/1.85 mm/2.40 mm/2.92 mm) The Vertical Compression Mount SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Part Number: REF-228591-XX

Downloads & Resources
Literature
Technical Documents
Products
292-CM - 50 Ohm SMA 2.92 Jack, Vertical Compression Mount
Features
Vertical, solderless compression
Field replaceable, cost-effective assembly
Stripline or microstrip/CPW transmission
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
292-EL - 50 Ohm 2.92 mm Jack, Edge Launch Compression Mount
Features
Edge launch, solderless compression
Field replaceable, cost-effective assembly
Edge launch: small form factor improves density
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
292-ELW - 50 Ohm 2.92 mm Jack, Edge Launch Wide Body Compression Mount
Features
Edge launch, solderless compression
Field replaceable, cost-effective assembly
.500" standard block for existing board designs
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
PRF92 - Precision 2.92 mm Cable Connector
Features
Contact Samtec's RF Group for more information.
2.92 mm precision RF cable connectors
Prints available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz



