ACP-12-04-G-01.00-S-BC-M-1 - AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell
Features
0.50 mm or 1.00 mm diameter pins available
Dust caps DCA-ACP-12-X-X
Field application kits available
Four keying options
Metal or plastic shell
Standard 24 or 28 AWG wires
Up to 5.0A
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ACP-12-04-G-00.50-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-01.50-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-00.30-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-02.00-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-02.50-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-03.00-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-12-04-G-05.00-S-BC-M-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
