ACR-12 AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell

Features

  • 0.50 mm or 1.00 mm diameter pins available

  • Dust caps DCA-ACR-12-X-X

  • Field application kits available

  • Four keying options

  • Metal or plastic shell

  • Standard 24 or 28 AWG wires

  • Up to 5.0A

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell
Mates and Related Components

Related Components

ACR-16 Series Thumbnail Image
ACR-16

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell

ACR-22 Series Thumbnail Image
ACR-22

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 22 mm Shell

Mating Connectors

ACP-12 Series Thumbnail Image
ACP-12

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell

ACPK-12 Series Thumbnail Image
ACPK-12

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?