EBTC ExaMAX® I/O 2.00 mm Shielded Die Cast Panel Cage

Features

  • Fully shielded cage for EMI protection

  • Single or double port cage designed for use with ExaMAX® right-angle board connector (EBTM-RA), which supports 64 Gbps PAM4 (32 Gbps NRZ) applications and is PCIe® 6.0/CXL® 3.2 capable

  • Individual signal wafers with staggered differential pair design; 32 or 48 pairs

  • One-piece embossed ground structure on each signal wafer to reduce crosstalk

ExaMAX® I/O 2.00 mm Shielded Die Cast Panel Cage
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Mating Connectors

Series Image for 6QP-
EBTM-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

Product Image for ARM6-
EBCE

ExaMAX® I/O 2.00 mm Shielded Panel Mount Cable Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?