EHF-125-01-F-D-SM-P - .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Price | $7.873 | $7.270 | $6.874 | $6.261 | $5.543 | $4.857 | $3.786 | $3.026 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-125-01-F-D-SM-P-FR | 0 | Tape & Reel | 175 | 175 | Packaging | No |
| EHF-125-01-F-D-SM-P-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| EHF-125-01-S-D-SM-P | 0 | Tube | 1 | 12 | Plating | No |
| EHF-125-01-H-D-SM-P | 0 | Tube | 1 | 12 | Plating | No |
| EHF-125-01-LM-D-SM-P | 0 | Tube | 1 | 12 | Plating | No |
| EHF-125-01-L-D-SM-P | 0 | Tube | 1 | 12 | Plating | No |
| EHF-125-01-F-D-SM-K | 0 | Tube | 1 | 12 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (12 parts per package) |