EQCD 0.80 mm Q Strip® Coax Cable Assembly

The EQCD is a 0.80 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTE and QSE ground plane connectors, the EQCD uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Features

  • 0.80 mm (.0315") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row system up to 120 pins

  • Optional screw mounts and retention pins for the most rugged requirements

0.80 mm Q Strip® Coax Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Prints
EQCD - .8mm (.0315") High Speed Single-Ended Coax Cable Assembly
EQXX Mated Views
EQCD - Screw Down Option Application Print
EQCD-TPD-SBL
EQCD-TPD-SED
EQCD-TPD-SEU
EQCD-TPD-STL
EQCD-TPD-STR
EQCD-TPD-TBL
EQCD-TPD-TBR
EQCD-TPD-TED
EQCD-TPD-TEU
EQCD-TPD-TTL
EQCD-TPD-TTR
EQCD-TPU-SBL
EQCD-TPU-SBR
EQCD-TPU-SEU
EQCD-TPU-STL
EQCD-TPU-STR
EQCD-TPU-TBR
XQXX-TPU-TEU
EQCD-TPU-TTL
EQCD-TPU-TTR
EQCD-SPD-SBL
EQCD-SPD-SBR
EQCD-SPD-SED
EQCD-SPD-SEU
EQCD-SPD-STL
EQCD-SPD-STR
EQCD-SPD-TBL
EQCD-SPD-TBR
EQCD-SPD-TED
EQCD-SPD-TEU
EQCD-SPD-TTL
EQCD-SPD-TTR
EQCD-SPU-SBL
EQCD-SPU-SBR
EQCD-SPU-SED
EQCD-SPU-SEU
EQCD-SPU-STL
EQCD-SPU-STR
EQCD-SPU-TBR
EQCD-SPU-TED
EQCD-SPU-TEU
EQCD-SPU-TTR
EQCD - TTR-SBR
EQCD - TTR-SED
EQCD - TTR-SEU
EQCD - TTR-STL
EQCD - TTR-TEU
EQCD - TTR-TED
EQCD - TTR-TTL
EQCD - TTR-TTR
EQCD - TTL-SBR
EQCD - TTL-SED
EQCD - TTL-SEU
EQCD - TTL-STL
EQCD - TTL-TBL
EQCD - TTL-TBR
EQCD - TTL-TED
EQCD - TTL-TEU
EQCD - TTL-TTL
EQCD - TTR-TBL
EQCD - TBR-SBL
EQCD - TBR-SBR
EQCD - TBR-SED
EQCD - TBR-SEU
EQCD - TBR-STL
EQCD - TBR-STR
EQCD - TBR-TBL
EQCD - TBR-TBR
EQCD - TBR-TED
EQCD - TBR-TEU
EQCD - TBR-TTL
EQCD - TBR-TTR
EQCD - TBL-SBL
EQCD - TBL-SED
EQCD - TBL-SEU
EQCD - TBL-STL
EQCD - TBL-STR
EQCD - TBL-TBL
EQCD - TBL-TBR
EQCD - TBL-TED
EQCD - TBL-TEU
EQCD - TBL-TTR
EQCD - STR-SBL
EQCD - STR-SBR
EQCD - STR-SED
EQCD - STR-SEU
EQCD - STR-STL
EQCD - STR-STR
EQCD - STR-TBL
EQCD - STR-TBR
EQCD - STR-TED
EQCD - STR-TEU
EQCD - STR-TTL
EQCD - STR-TTR
EQCD - STL-SBL
EQCD - STL-SED
EQCD - STL-SEU
EQCD - STL-STL
EQCD - STL-STR
EQCD - STL-TBL
EQCD - STL-TBR
EQCD - STL-TED
EQCD - STL-TEU
EQCD - STL-TTL
EQCD - STL-TTR
EQCD - SBR-SBL
EQCD - SBR-SBR
EQCD - SBR-SED
EQCD - SBR-SEU
EQCD - SBR-STL
EQCD - SBR-STR
EQCD - SBR-TBL
EQCD - SBR-TBR
EQCD - SBR-TED
EQCD - SBR-TEU
EQCD - SBR-TTL
EQCD - SBR-TTR
EQCD - SBL-SBL
EQCD - SBL-SBR
EQCD - SBL-SED
EQCD - SBL-SEU
EQCD - SBL-STL
EQCD - SBL-STR
EQCD - SBL-TBL
EQCD - SBL-TBR
EQCD - SBL-TED
EQCD - SBL-TEU
EQCD - SBL-TTL
EQCD - SBL-TTR
EQCD - TEU-SBL
EQCD - TEU-SED
EQCD - TEU-STL
EQCD - TEU-STR
EQCD - TEU-TBR
EQCD - TEU-TED
EQCD - TEU-TTL
EQCD - TED-SBL
EQCD - TED-SBR
EQCD - TED-SED
EQCD - TED-SEU
EQCD - TED-STL
EQCD - TED-STR
EQCD - TED-TBL
EQCD - TED-TBR
EQCD - TED-TEU
EQCD - TED-TTL
EQCD - TED-TTR
EQCD - SEU-SBL
EQCD - SEU-SBR
EQCD - SEU-SED
EQCD - SEU-SEU
EQCD - SEU-STL
EQCD - SEU-TBL
EQCD - SEU-TBR
EQCD - SEU-TED
EQCD - SEU-TEU
EQCD - SEU-TTL
EQCD - SEU-TTR
EQCD - SED-SBL
EQCD - SED-SBR
EQCD - SED-SED
EQCD - SED-SEU
EQCD - SED-STL
EQCD - SED-STR
EQCD - SED-TBL
EQCD - SED-TBR
EQCD - SED-TED
EQCD - SED-TEU
EQCD - SED-TTL
EQCD - SED-TTR
EQCD - TTR-SBL
Mates and Related Components

Mating Connectors

QSE-EM Series Thumbnail Image
QSE-EM

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

QSE Series Thumbnail Image
QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

QTE Series Thumbnail Image
QTE

0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip