ESHF-105-01-L-D-SM-K-TR - 1.27mm/.050in Shrouded Box Header IDC SR, 10 Pin, 2 Row, 10µin Gold/Tin, Surface Mount, Kapton Pad, Tape & Reel
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Mates with FFSD/FFTP with strain relief
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1021 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 8100 |
| Price | $4.053 | $3.304 | $2.806 | $2.495 | $2.079 | $1.942 | $1.665 | $1.389 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESHF-105-01-L-D-SM-K | 0 | Bulk | 1 | 0 | Packaging | No |
| ESHF-105-01-L-D-SM-K-FR | 0 | Tape & Reel | 450 | 450 | Packaging | No |
| ESHF-105-01-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ESHF-105-01-S-D-SM-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
